IESNA:LM-63-2002
[TEST]P941359
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37388
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4982.2 4594.1 4240.4 3911 3642.2 3527 3520.9 3581.5 3743.2 4086.8
4622.4 5249 5956.4 6732.5 7383.4 7971.5 8517.2 9121.6 9614.7 10144.3
10797.1 11227.6 11545 11953.2 12539.4 13727.8 15504.5 17741.9 19587.2 19342.7
15868.3 8509.2 2775.1 1178.3 460.8 151.6 0
4982.2 4622.4 4270.7 3937.3 3668.4 3535 3537.1 3593.7 3753.3 4092.9
4618.4 5218.7 5928.1 6714.4 7367.2 7963.4 8497 9069 9584.4 10116
10756.7 11251.9 11593.5 11884.5 12490.9 13606.6 15296.3 17535.7 19510.4 19296.2
16169.4 8986.2 3191.4 1226.9 515.4 183.9 0
4982.2 4634.6 4297 3977.7 3710.9 3559.3 3539.1 3575.5 3698.8 3959.5
4406.2 5006.5 5699.7 6441.5 7140.8 7769.4 8294.9 8776 9283.3 9861.3
10504.1 11197.3 11763.3 12201.9 12737.5 13645 15102.2 17297.2 19795.4 20797.9
18495.8 12007.8 4786.1 2138.4 943.9 337.5 0
4982.2 4628.5 4321.3 4022.1 3761.4 3609.8 3565.4 3591.6 3676.5 3868.5
4230.3 4743.7 5356.1 6025.1 6712.3 7431.9 8117.1 8693.1 9234.8 9827
10546.5 11266 11920.9 12509.1 13192.2 14047.2 15381.2 17560 20876.7 24141
24082.3 17780.3 9052.9 4274.8 1976.7 677.1 0
4982.2 4658.8 4379.9 4121.2 3884.7 3716.9 3654.3 3666.4 3731.1 3872.6
4129.3 4523.4 5050.9 5616.9 6213.1 6916.5 7735 8590 9345.9 10128.1
10884 11726.9 12616.2 13461 14407 15599.5 17279.1 19753 23704.4 28684.6
30473.3 23789.3 15458 7933.1 3436 1069.2 0
4982.2 4654.8 4398.1 4139.4 3906.9 3731.1 3660.4 3676.5 3739.2 3876.6
4107 4491.1 4998.4 5556.2 6138.3 6825.5 7652.2 8521.3 9317.6 10136.2
10914.4 11755.2 12644.5 13535.8 14526.2 15757.1 17434.7 19876.3 23708.4 28577.4
30459.2 24147 15391.3 7809.8 3361.2 1030.8 0
4982.2 4697.2 4464.8 4250.5 4048.4 3886.7 3803.9 3789.7 3850.3 3973.6
4171.7 4476.9 4865 5331.9 5909.9 6568.8 7425.8 8385.9 9434.9 10550.5
11672.3 12775.9 13816.8 14829.4 15900.6 17109.3 18473.6 20157.2 22315.8 24359.2
23108.1 16246.2 6963 2217.2 800.4 196.1 0
4982.2 4749.8 4565.8 4408.2 4258.6 4127.2 4042.4 4001.9 4028.2 4135.3
4309.2 4535.5 4834.7 5251 5819 6538.5 7399.5 8389.9 9465.2 10560.7
11603.6 12600 13548 14461.5 15284.1 16001.7 16565.6 16882.9 16620.1 14631.3
9301.5 3254.1 1277.4 733.7 363.8 125.3 0
4982.2 4822.5 4699.2 4594.1 4501.2 4410.2 4353.6 4335.4 4353.6 4424.4
4543.6 4713.4 4966 5354.1 5871.5 6528.4 7322.7 8220.1 9135.7 10029.1
10851.7 11666.2 12341.3 12939.6 13378.2 13596.5 13515.6 12878.9 11134.7 7500.6
3102.5 1332 911.6 640.7 410.3 177.9 0
4982.2 4893.3 4834.7 4792.2 4751.8 4721.5 4715.4 4741.7 4796.3 4895.3
5026.7 5200.5 5437 5794.7 6253.5 6857.9 7601.7 8440.4 9319.7 10233.2
11160.9 12076.5 12925.4 13657.1 14237.2 14463.6 14025 12335.2 8745.6 3945.3
1635.1 1047 741.8 507.3 331.5 151.6 0
4982.2 4996.4 5004.4 5026.7 5050.9 5087.3 5141.9 5234.9 5362.2 5523.9
5732.1 5986.7 6340.4 6833.6 7478.4 8260.6 9145.8 10083.7 11057.9 12034.1
13002.2 13952.2 14845.6 15458 15577.2 14938.5 13242.8 10245.4 5928.1 2221.3
1148 794.3 549.8 339.6 202.1 72.8 0
4982.2 5024.6 5061 5121.7 5174.2 5236.9 5321.8 5424.8 5568.3 5742.2
5950.3 6221.2 6578.9 7049.9 7619.8 8284.8 9014.5 9778.5 10570.8 11346.9
12088.7 12824.4 13448.9 13804.6 13651 12804.2 11098.3 8464.7 4824.6 1829.2
976.2 665 460.8 276.9 151.6 42.4 0
4982.2 5057 5131.8 5212.6 5301.6 5378.4 5483.5 5602.7 5728 5895.8
6081.7 6291.9 6564.8 6906.4 7304.5 7751.2 8238.3 8739.6 9253 9738
10192.8 10560.7 10750.6 10597 9974.5 8788.1 7148.9 5178.3 2940.8 1350.1
822.6 582.1 412.3 268.8 159.7 54.6 0
4982.2 5095.4 5226.8 5362.2 5479.4 5570.4 5669.4 5746.2 5804.8 5861.4
5901.8 5932.2 5960.5 5974.6 5952.4 5853.3 5671.4 5451.1 5234.9 4917.5
4398.1 3733.1 3092.4 2558.8 2122.2 1776.6 1507.8 1297.6 1119.7 968.1
814.5 681.1 553.8 414.3 264.8 97 0
4982.2 5152 5319.7 5483.5 5594.6 5667.4 5705.8 5719.9 5689.6 5637.1
5560.3 5447.1 5263.1 5024.6 4725.5 4394 4070.7 3761.4 3456.2 3149
2837.7 2554.8 2312.2 2073.7 1865.5 1683.6 1532.1 1400.7 1273.3 1146
996.4 852.9 687.2 513.4 301.2 119.2 0
4982.2 5200.5 5410.7 5560.3 5653.2 5683.6 5665.4 5633 5558.2 5451.1
5275.3 5000.4 4685.1 4383.9 4151.5 3959.5 3745.2 3498.7 3246 3009.5
2817.5 2714.4 2564.9 2358.7 2162.7 1984.8 1804.9 1629.1 1473.4 1323.9
1152.1 964.1 745.8 527.5 307.2 147.5 0
4982.2 5240.9 5465.3 5604.7 5655.3 5639.1 5608.8 5540 5416.8 5224.7
4970.1 4699.2 4454.7 4240.4 4036.3 3836.2 3624 3399.6 3203.6 3056
3011.6 2999.4 2896.3 2726.6 2542.6 2354.7 2128.3 1906 1699.8 1526
1356.2 1168.2 982.3 757.9 529.5 274.9 0
4982.2 5283.4 5513.8 5637.1 5647.2 5604.7 5550.2 5445.1 5255.1 5022.6
4814.4 4642.6 4458.7 4244.5 4006 3771.5 3527 3296.5 3084.3 2963
2922.6 2870.1 2807.4 2700.3 2514.3 2328.4 2166.7 2017.1 1901.9 1774.6
1614.9 1445.1 1261.2 1044.9 818.6 487.1 0
4982.2 5309.6 5538 5629 5618.9 5556.2 5471.3 5325.8 5109.5 4915.5
4780.1 4648.7 4485 4272.8 4014.1 3716.9 3423.9 3147 2904.4 2797.3
2684.1 2607.3 2516.4 2322.3 2130.3 1982.8 1859.5 1770.6 1699.8 1588.6
1479.5 1313.8 1127.8 945.9 731.7 434.6 0
4982.2 5319.7 5560.3 5637.1 5604.7 5538 5430.9 5242.9 5032.7 4877.1
4761.9 4642.6 4489 4293 4020.1 3684.6 3314.7 2983.3 2726.6 2599.2
2457.8 2330.4 2150.5 1936.3 1772.6 1647.3 1548.2 1465.4 1376.4 1273.3
1196.5 1036.9 844.9 691.2 531.6 266.8 0
4982.2 5350.1 5576.4 5641.1 5606.7 5529.9 5398.6 5208.6 4998.4 4852.8
4743.7 4612.3 4468.8 4258.6 3987.8 3654.3 3274.3 2900.4 2621.5 2433.5
2245.5 2108.1 1914.1 1754.4 1600.8 1481.5 1386.5 1311.7 1249.1 1178.3
1245 1032.8 788.3 602.3 446.7 185.9 0
4982.2 5348 5580.5 5647.2 5610.8 5525.9 5408.7 5210.6 4994.3 4856.9
4743.7 4618.4 4478.9 4274.8 4010 3674.5 3292.5 2910.5 2613.4 2415.3
2227.3 2083.8 1893.8 1730.1 1576.5 1455.2 1360.3 1287.5 1232.9 1162.2
1285.5 952 753.9 606.4 450.7 185.9 0
